Renesas' radiation hardened comparators are fabricated using our dielectrically isolated radiation hardened silicon gate (RSG) process, which provides immunity to single event latch-up (SEL) and highly reliable performance in the space environment.

Documentation & Downloads

Title Other Languages Type Format File Size Date
Application Notes & White Papers
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
Other
Intersil Space Products Brochure Brochure PDF 3.14 MB
Intersil Commercial Lab Services Brochure PDF 364 KB

News & Additional Resources