The Renesas Starter Kit for R32C/118 is intended as a user-friendly introductory and evaluation tool for the R32C/118 microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E8a emulator and/or Flash Development Toolkit. The Renesas Starter Kit for R32C/118 may be connected to the host PC using a simple RS232 serial connection or via the included USB E8a on chip debugging interface.
The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.
Evaluation versions differ from their full-versions in functionality and performance. And technical support services are NOT available.
Learn More (Evaluation Software Tools) >>
This product can be purchased through the normal sales channels.
Product Name | Debugger Supplied | Part Number (Ordering Number) |
Availability |
---|---|---|---|
Renesas Starter Kit for R32C/118 | E8a | R0K564189S000BE | Available |
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 79 KB 日本語 , 简体中文 | |
Manual - Development Tools | PDF 514 KB 日本語 | |
Manual - Development Tools | PDF 347 KB 日本語 | |
Quick Start Guide | PDF 1.18 MB 日本語 | |
Manual - Development Tools | PDF 161 KB | |
5 items
|