EBL4600CI-EVALZ, EBL4600CL-EVALZ

Quad Lane Extender Evaluation Boards

Description

The EBL4600CI-EVALZ (QLx4600-S30) and EBL4600CL-EVALZ (QLx4600-SL30) lane extender evaluation boards are versatile stand-alone cards developed to evaluate the performance of the QLX4600 series of quad equalizers. Both of the 4-layer boards measure 4”(w) x 5.6”(h) x 0.059”(t) in dimension, and are fabricated with AlliedSignal FR408 dielectric material. 100Ω differential signal traces are 0.0062" wide with 0.0058" spacing, while 50Ω single-ended traces are 0.009" wide.

Key Features

  • EBL4600CI-EVALZ evaluates the QLX4600-S30 IC
  • EBL4600CL-EVALZ evaluates the QLX4600-SL30 IC
  • Single 5V external power supply
  • On-board regulators provide all voltages required for MCU and IC operation
  • On-board DC/DC converter that provides the 1.2V supply to the IC
  • Optional on-board boost selection for each channel via two sets of headers
  • Adjustable detection threshold for quiescent modes
  • 16 SMA connectors for high speed data (8 for the CML differential inputs and 8 for the CML differential outputs)

QLX4600-S30

  • DisplayPort v1.2 active copper cable modules
  • InfiniBand (SDR and DDR)
  • 10GBase-CX4
  • PCI Express Gen 1 and 2
  • XAUI and RXAUI, SAS 1.0, SAS 2.0
  • High-speed active cable assemblies
  • High-speed PCB traces

QLX4600-SL30

  • DisplayPort v1.2 active copper cable modules
  • QSFP active copper cable modules
  • InfiniBand (SDR and DDR)
  • 10GBase-CX4
  • XAUI and RXAUI, SAS 2.0
  • High-speed PCB traces

EBL4600CI-EVALZ Quad Lane Extender Eval Board Top

EBL4600CI-EVALZ Quad Lane Extender Eval Board Top

EBL4600CI-EVALZ Quad Lane Extender Eval Board Bottom

EBL4600CI-EVALZ Quad Lane Extender Eval Board Bottom

EBL4600CL-EVALZ Quad Lane Extender Eval Board Top

EBL4600CL-EVALZ Quad Lane Extender Eval Board Top

EBL4600CL-EVALZ Quad Lane Extender Eval Board Bottom

EBL4600CL-EVALZ Quad Lane Extender Eval Board Bottom

Related Products

QLX4600-S30
QLX4600-SL30

Related Videos

5:32
Renesas demonstrates how their signal integrity products can transmit high quality 4K video signals via a 5 meter long cable.
5:32
Renesas demonstrates how their signal integrity products can transmit high quality 4K video signals via a 5 meter long cable.
5:32
Renesas demonstrates how their signal integrity products can transmit high quality 4K video signals via a 5 meter long cable.

Tool Information

No data found.

No product that matches the specified status or spec was found.
Please contact Renesas Electronics support

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.