The ZSSC3122 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSSC3122 Capacitive Sensor Signal Conditioner (SSC) ICs. The user's PC can communicate via the SSC Communication Board with multiple ZSSC3122 ICs (DUTs) mounted on either the user's modules or ZSSC3122 Mass Calibration Reference Boards, which are connected through the Mass Calibration Board (MCB). Each MCB allows connection of up to 24 DUTs. The system can operate with up to 8 MCBs, allowing connection of up to 192 DUTs. The Evaluation Kit Software is available on-line for free download.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

Additional boards can be ordered separately. To enable product comparisons, this modular kit is compatible with other select IDT devices. Contact your local sales representative for more information.

Features

  • 4 Mass Calibration Boards
  • SSC Communication Board
  • 4 ZSSC3122 Mass Calibration Reference Boards with 1 sample ZSSC3122 mounted
  • USB Cable
  • SSC Flat Cable (30m of 10-wire flat cable and 100 connectors)

Product Options

Part Number Part Status Buy Sample
ZSSC3122MCSV1P1
Obsolete
Availability