Overview

Description

The ISL29023IROZ-EVALZ evaluation board is used to evaluate the performance of Renesas' ISL29023 integrated digital light sensor with interrupt.

The ISL29023 is an integrated ambient and infrared light-to-digital converter with I2C (SMBus compatible) interface. Its advanced self-calibrated photodiode array emulates human eye response with excellent IR rejection. The on-chip ADC is capable of rejecting 50Hz and 60Hz flicker caused by artificial light sources. The lux range select feature allows users to program the lux range for optimized counts/lux.

Features

  • Resolution: 16-bits ADC
  • Integrated noise reduction: 50Hz/60Hz
  • Light sensor close to human eye response
  • Excellent light sensor IR and UV rejection
  • Range selection via I2C
    • Range1 = 0.015 to 1,000 Lux
    • Range2 = 0.06 to 4,000 Lux
    • Range3 = 0.24 to 16,000 Lux
    • Range4 = 0.96 to 64,000 Lux
  • Shutdown modes: Software and automatic
  • Supply current (Max): 85µA
  • Shutdown current (Max): 0.3µA
  • Control interface: I2C and SMB compatible
  • I2C power supply: 1.7V to 3.63V
  • Sensor power supply: 2.25V to 3.63V
  • Operating temperature range: -40 °C to +85 °C
  • Small form factor package: 6 Ld 2.0mm x 2.1mm x 0.7mm ODFN

Applications

Applications

  • Mobile devices: Smartphones, PDAs, GPS
  • Computing devices: Notebook PCs, Webpads
  • Consumer devices: LCD-TVs, digital picture frames, digital cameras
  • Industrial and medical light sensing

Documentation

Type Title Date
Manual - Development Tools PDF 1.74 MB
Datasheet PDF 956 KB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Library EXE 2.41 MB
Library EXE 2.87 MB
Library EXE 3.56 MB
3 items

Models