Overview

Description

This is the development kit for CPU modules equipped with Renesas’ RZ/G1H-PF CPU.

iWave Japan Co., Ltd., an embedded product and solution provider, has begun offering a System-On-Module (SOM) for the Qseven R2.0-compliant industrial applications module that is equipped with the RZ/G1H, the latest microprocessor (MPU) from Renesas Electronics Corporation. The module supports expandable 1-GB DDR3 RAM, 4-GB eMMC, and 2-MB SPI NOR flash. Also, it includes the Gigabit Ethernet PHY, 10/100 Ethernet PHY, Micro SD slot, USB HUB, and an DMI transmitter, together with Linux BSP support.

Renesas’ RZ/G1H MPU is a heterogeneous octa-core that integrates a quad core Arm® Cortex®-A15 processor running at 1.4 GHz and a quad core Arm® Cortex®-A7 processor running at 780 MHz. In addition to the raw computing power of octa-core, the RZ/G1H MPU boasts a wide variety of high-performance built-in features. The RZ/G1H MPU supports 64-bit DDR3-1600 memory chips, as well as peripheral controllers, including Gigabit Ethernet, 10/100 Ethernet, SD interface, USB 3.0, PCI express 2.0, SATA 3.1, and LVDS.

In addition to these powerful MPU features, it also includes a PowerVR®G6400 3D graphics core (520 MHz) from Imagination Technologies, Ltd., and a built-in dual-channel full HD encode and decode multimedia codec. The MPU also supports 4-channel video input and 3-channel video output. These powerful graphics capabilities make the RZ/G1H MPU an ideal choice for graphics-heavy multimedia applications. The high-performance RZ/G1H-based module enables the development of a variety of devices for multimedia-heavy applications, such as video and still image analysis, entertainment, digital signage, real-time image recognition, video surveillance, network cameras, advanced HMI, office equipment, and smart terminals.

We offer a wide range of design support and software development services based on the hardware and software in this development kit. Please contact us for details.

*The standard configuration of the development kit is as below. (For non-standard configuration, please contact iWave.)

RZ/G1H-PF dev kit (Standard Version)
High speed interface USB3.0 + PCIe

Applications

Documentation

Type Title Date
Quick Start Guide PDF 14.24 MB
Guide PDF 1.58 MB
Release Note PDF 837 KB
Guide PDF 1.56 MB
Release Note PDF 289 KB
Release Note PDF 287 KB
Manual - Software Log in to Download ZIP 9.64 MB
Release Note PDF 282 KB
8 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 43.95 MB
Application: Consumer Electronics, Industrial
Function: BSP, OS, Software Package
Software & Tools - Other ZIP 40.69 MB
Software & Tools - Other ZIP 41.02 MB
Application: Consumer Electronics, Industrial
Function: BSP, OS, Software Package
Software & Tools - Other ZIP 40.99 MB
Application: Consumer Electronics, Industrial
Function: BSP, OS, Software Package
4 items