The HIP4086 and HIP4086A (referred to as the HIP4086/A) are 3-phase N-channel MOSFET drivers. Both parts are specifically targeted for PWM motor control. These drivers have flexible input protocol for driving every possible switch combination. The user can even override the shoot-through protection for switched reluctance applications. The HIP4086/A have a wide range of programmable dead times (0. 5μs to 4. 5μs) which makes them very suitable for the low frequencies (up to 100kHz) typically used for motor drives. The only difference between the HIP4086 and the HIP4086A is that the HIP4086A has the built-in charge pumps disabled. This is useful in applications that require very quiet EMI performance (the charge pumps operate at 10MHz). The advantage of the HIP4086 is that the built-in charge pumps allow indefinitely long on times for the high-side drivers. To insure that the high-side driver boot capacitors are fully charged prior to turning on, a programmable bootstrap refresh pulse is activated when VDD is first applied. When active, the refresh pulse turns on all three of the low-side bridge FETs while holding off the three high-side bridge FETs to charge the high-side boot capacitors. After the refresh pulse clears, normal operation begins. Another useful feature of the HIP4086/A is the programmable undervoltage set point. The set point range varies from 6. 6V to 8. 5V.

Features

  • Independently drives 6 N-channel MOSFETs in 3-phase bridge configuration
  • Bootstrap supply maximum voltage up to 95VDC with bias supply from 7V to 15V
  • 1.25A peak turn-off current
  • User programmable dead time (0.5μs to 4.5μs)
  • Bootstrap and optional charge pump maintain the high-side driver bias voltage.
  • Programmable bootstrap refresh time
  • Drives 1000pF load with typical rise time of 20ns and fall time of 10ns
  • Programmable undervoltage set point

Applications

  • Brushless Motors (BLDC)
  • 3-phase AC motors
  • Switched reluctance motor drives
  • Battery powered vehicles
  • Battery powered tools

descriptionDocumentation

Title language Type Format File Size Date
Datasheets & Errata
star HIP4086, HIP4086A Datasheet Datasheet PDF 863 KB
User Guides & Manuals
HIP4086DEMO1Z User's Manual Manual - Development Tools PDF 2.51 MB
HIP4086EVAL User Guide Guide PDF 348 KB
Application Notes & White Papers
Five Easy Steps to Create a Multi-Load Power Solution White Paper PDF 846 KB
How Green is Your Cloud? White Paper PDF 295 KB
AN1681: Grounding Techniques Application Note PDF 509 KB
AN1684: Nonideality of Ground Application Note PDF 397 KB
AN1116: CMOS Applications Information Application Note PDF 576 KB
PCNs & PDNs
PLC17007 - Q1 Cy 17 General Product Life Cycle Notice Product Life Cycle Notice PDF 292 KB
PCN16085 - Product Improvement - Design Change for the Listed Intersil HIP4086* Products Product Change Notice PDF 809 KB
PCN12094 - Alternate Manufacturing Site for Assembly of the Listed Intersil Packaged Products - Amkor Technology, Philippines (ATP) Product Change Notice PDF 98 KB
PCN12086 - Alternate Manufacturing Site for Assembly of the Listed Intersil PDIP Packaged Products -Amkor Technology, Philippines (ATP) Product Change Notice PDF 86 KB
Other
TB458: Converting a Fixed PWM to an Adjustable PWM Other PDF 315 KB
TB406: Proper Termination of Inputs to the HIP408X Family of Driver ICs Other PDF 180 KB

file_downloadDownloads

Title language Type Format File Size Date
Software
HIP4086DEMO1Z PICmicro Firmware v2 Library ZIP 19 KB
Hardware
HIP4086DEMO1Z Design Files PCB Design Files ZIP 379 KB

memoryBoards & Kits

Part Number Title Type Company
HIP4086DEMO1Z 3-Phase MOSFET Driver for BLDC Motors Demonstration Board Demonstration Renesas