Image
Renesas' computing power products are featured with high accuracy of up to ±0.5%, parallel/serial VID supporting, phase dropping, CCM/DEM mode transition for energy saving, and I2C function. Our multiphase modulation technology comes from our experience in analog multiphase controllers used in computing.
The products include support for serial communication with the processor, power stage control, and monitoring. All products are compliant with Intel/AMD specifications. Featured with R3/R4 and EAPP modulation schemes, Renesas processor power products have been extensively verified in customer designs, with super-fast load transient response, precise current balance under all load conditions, and excellent stability.
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
Part Number | ||||||
PMIC for Applications providing up to 12 A Continuous Current | Multiple Output Power Management ICs (PMICs) for CPU Power | 100-BGA | 100 | |||
High Voltage Synchronous Rectified Buck MOSFET Drivers | Synchronous FET Drivers for Multiphase DC/DC Converters | -40 to +85°C, 0 to +70°C | QFN, SOICN | 8 | 3.0 x 3.0 x 0.90, 4.9 x 3.9 x 0.00 | 0.9958 |
High Voltage Synchronous Rectified Buck MOSFET Drivers | Synchronous FET Drivers for Multiphase DC/DC Converters | -10 to +100°C | DFN | 8 | 2.0 x 2.0 x 0.90 | 1.405 |
1-Phase Core Controller (Santa Rosa, IMVP-6+) | Single Output Buck DC/DC Switching Controllers | -40 to +85°C, 0 to +70°C | QFN | 40 | 6.0 x 6.0 x 0.90 | |
2-Phase Core Controller (Santa Rosa, IMVP-6+) | Analog Multiphase DC/DC Switching Controllers | 0 to +70°C | QFN | 48 | 7.0 x 7.0 x 0.90 | |
Multi-Output Controller with Integrated MOSFET Drivers for AMD SVI Capable Mobile CPUs | Multiple Output DC/DC Switching Controllers | -10 to +100°C | TQFN | 48 | 6.0 x 6.0 x 0.75 | |
Multi-Output Controller with Integrated MOSFET Drivers for AMD SVI Capable Mobile CPUs | Multiple Output DC/DC Switching Controllers | -40 to +85°C | TQFN | 48 | 6.0 x 6.0 x 0.75 | |
Multiphase PWM Regulator for AMD Fusion Mobile CPUs Using SVI 2.0 | Analog Multiphase DC/DC Switching Controllers | -10 to +100°C, -40 to +85°C | TQFN | 40 | 5.0 x 5.0 x 0.75 | 4.908 |
Multiphase PWM Regulator for AMD Fusion™ Mobile CPUs Using SVI 2.0 | Analog Multiphase DC/DC Switching Controllers | -10 to +100°C, -40 to +85°C | QFN | 48 | 6.0 x 6.0 x 0.90 | |
Multiphase PWM Regulator for AMD CPUs Using SVI2 | Analog Multiphase DC/DC Switching Controllers | TQFN | 40 | 5.0 x 5.0 x 0.75 | 4.635 | |
Multiphase PWM Regulator for AMD Fusion Mobile CPUs Using SVI 2.0 | Analog Multiphase DC/DC Switching Controllers | -10 to +100°C, -40 to +85°C | QFN | 48 | 6.0 x 6.0 x 0.90 | 6.958 |
Single-Phase PWM Regulator for IMVP-6.5 Mobile CPUs and GPUs | Single Output Buck DC/DC Switching Controllers | -10 to +100°C | TQFN | 28 | 4.0 x 4.0 x 0.75 | |
Multiphase PWM Regulator for IMVP-6.5 Mobile CPUs and GPUs | Analog Multiphase DC/DC Switching Controllers | -10 to +100°C, -40 to +85°C | TQFN | 40 | 5.0 x 5.0 x 0.75 | 4.976 |
Multiphase PWM Regulator for IMVP-6.5 Mobile CPUs | Analog Multiphase DC/DC Switching Controllers | -10 to +100°C, -40 to +85°C | TQFN | 40 | 5.0 x 5.0 x 0.75 | 6.089 |
Multiphase PWM Regulator for IMVP-6.5 Mobile CPUs | Analog Multiphase DC/DC Switching Controllers | -10 to +100°C | TQFN | 48 | 6.0 x 6.0 x 0.75 | 5.541 |
Multiphase PWM Regulator for IMVP-6.5 Mobile CPUs and GPUs | Analog Multiphase DC/DC Switching Controllers | -10 to +100°C, -40 to +85°C | TQFN | 40 | 5.0 x 5.0 x 0.75 | 4.826 |
Single-Phase Buck PWM Controller with Integrated MOSFET Drivers for Intel VR11 and AMD Applications | Single Output Buck DC/DC Switching Controllers | -40 to +85°C, 0 to +70°C | QFN | 32 | 5.0 x 5.0 x 0.90 | 3.572 |
Enhanced 6-Phase PWM Controller with 8-Bit VID Code and Differential Inductor DCR or Resistor Current Sensing | Analog Multiphase DC/DC Switching Controllers | -40 to +85°C | QFN | 48 | 7.0 x 7.0 x 0.90 | |
Three-Phase Buck PWM Controller with Integrated MOSFET Drivers and Light Load Efficiency Enhancements for Intel VR11.1 Applications | Analog Multiphase DC/DC Switching Controllers | -40 to +85°C | QFN | 48 | 7.0 x 7.0 x 0.90 | |
Three-Phase Buck PWM Controller with Integrated MOSFET Drivers and Light Load Efficiency Enhancements for Intel VR11.1 Applications | Analog Multiphase DC/DC Switching Controllers | -40 to +85°C, 0 to +70°C | QFN | 48 | 7.0 x 7.0 x 0.90 | |
VR11.1, 4-Phase PWM Controller with Light Load Efficiency Enhancement and Load Current Monitoring Features | Analog Multiphase DC/DC Switching Controllers | -40 to +85°C, 0 to +70°C | QFN | 40 | 6.0 x 6.0 x 0.90 | |
VR11.1, 4-Phase PWM Controller with Phase Dropping, Droop Disabled and Load Current Monitoring Features | Analog Multiphase DC/DC Switching Controllers | -40 to +85°C, 0 to +70°C | QFN | 40 | 6.0 x 6.0 x 0.90 | 3.463 |
Multiphase PWM Regulator for VR12 DDR Memory Systems | Analog Multiphase DC/DC Switching Controllers | -40 to +85°C, 0 to +70°C | TQFN | 40 | 5.0 x 5.0 x 0.75 | 4.935 |
Multiphase PWM Regulator for VR12 Desktop CPUs | Analog Multiphase DC/DC Switching Controllers | -40 to +85°C, 0 to +70°C | TQFN | 48 | 6.0 x 6.0 x 0.75 | |
EAPP Hybrid Digital 6-Phase Green PWM Controller for Digital Power Management of Core and Memory With AUTO Phase Shedding | Analog Multiphase DC/DC Switching Controllers | 0 to +70°C | QFN | 48 | 6.0 x 6.0 x 0.90 | |
AMD Fusion Desktop CPUs Using SVI 2.0 | Analog Multiphase DC/DC Switching Controllers | -10 to +100°C, -40 to +85°C | QFN | 48 | 6.0 x 6.0 x 0.90 | |
Advanced Linear EAPP Digital 6-Phase Green PWM Controller for Digital Power Management With NVM and AUTO Phase Shedding | Analog Multiphase DC/DC Switching Controllers | -40 to +85°C | TQFN | 40 | 5.0 x 5.0 x 0.75 | 5.672 |
Multiple Linear Power Controller with ACPI Control Interface | ACPI Regulators & Controllers | 0 to +70°C | SOICN-EP | 8 | 4.9 x 3.9 x 0.00 | |
Synchronous Rectified MOSFET Driver | Synchronous FET Drivers for Multiphase DC/DC Converters | -40 to +85°C, 0 to +70°C | DFN | 10 | 3.0 x 3.0 x 0.90 | |
Synchronous Rectified MOSFET Driver | Synchronous FET Drivers for Multiphase DC/DC Converters | -40 to +85°C | QFN | 8 | 3.0 x 3.0 x 0.90 | |
Synchronous Rectified MOSFET Driver | Synchronous FET Drivers for Multiphase DC/DC Converters | -40 to +85°C, 0 to +70°C | QFN, SOICN | 8 | 3.0 x 3.0 x 0.90, 4.9 x 3.9 x 0.00 | |
Advanced Synchronous Rectified Buck MOSFET Drivers with Pre-POR OVP | Synchronous FET Drivers for Multiphase DC/DC Converters | 0 to +70°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 1.725 |
High-Frequency 6A Sink Synchronous MOSFET Drivers with Protection Features | Synchronous FET Drivers for Multiphase DC/DC Converters | -40 to +85°C | DFN | 10 | 3.0 x 3.0 x 0.90 | |
High-Frequency 6A Sink Synchronous MOSFET Drivers with Protection Features | Synchronous FET Drivers for Multiphase DC/DC Converters | -40 to +85°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | |
PWM Doubler with Phase Shedding Function and Output Monitoring Feature | Synchronous FET Drivers for Multiphase DC/DC Converters | -40 to +85°C, 0 to +70°C | DFN | 10 | 3.0 x 3.0 x 0.90 | |
PWM Doubler with Output Monitoring Feature | Synchronous FET Drivers for Multiphase DC/DC Converters | -40 to +125°C | DFN | 10 | 3.0 x 3.0 x 0.90 | |
VR11.1 Compatible Synchronous Rectified Buck MOSFET Drivers | Synchronous FET Drivers for Multiphase DC/DC Converters | 0 to +70°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 2.502 |
VR11.1 Compatible Synchronous Rectified Buck MOSFET Drivers | Synchronous FET Drivers for Multiphase DC/DC Converters | -40 to +85°C | DFN | 10 | 3.0 x 3.0 x 0.90 | |
Synchronous Rectified Buck MOSFET Drivers | Synchronous FET Drivers for Multiphase DC/DC Converters | 0 to +70°C | DFN | 8 | 2.0 x 2.0 x 0.90 | 1.569 |
VR11.1, VR12 Compatible Synchronous Rectified Buck MOSFET Driver | Synchronous FET Drivers for Multiphase DC/DC Converters | 0 to +70°C | DFN | 10 | 3.0 x 3.0 x 0.90 | |
Digital Dual Output, 4-Phase Configurable, PWM Controller with PMBus | Digital Multiphase DC/DC Switching Controllers | -40 to +85°C | TQFN | 40 | 5.0 x 5.0 x 0.75 | 6.121 |
Digital Dual Output, 7-Phase Configurable, PWM Controller with PMBus | Digital Multiphase DC/DC Switching Controllers | -40 to +85°C | QFN | 48 | 6.0 x 6.0 x 0.90 | 7.796 |
Digital Dual Output, 4-Phase Configurable, PWM Controller with Adaptive Voltage Scaling (AVSBus) Bus | Digital Multiphase DC/DC Switching Controllers | -40 to +85°C | TQFN | 40 | 5.0 x 5.0 x 0.75 | |
Digital Dual Output, 7-Phase Configurable PWM Controller with Adaptive Voltage Scaling (AVSBus) Bus | Digital Multiphase DC/DC Switching Controllers | -40 to +85°C | QFN | 48 | 6.0 x 6.0 x 0.90 | |
Digital Dual Output, 2-Phase PWM Controller | Digital Multiphase DC/DC Switching Controllers | TQFN | 32 | 4.0 x 4.0 x 0.70 | 4.375 | |
Digital Triple Output, 3-Phase PWM Controller | Digital Multiphase DC/DC Switching Controllers | TQFN | 40 | 5.0 x 5.0 x 0.75 | 3.954 | |
Digital Dual Output, 5-Phase Controller | Digital Multiphase DC/DC Switching Controllers | TQFN | 40 | 5.0 x 5.0 x 0.75 | ||
Digital Dual Output, 4-Phase PWM Controller | Digital Multiphase DC/DC Switching Controllers | TQFN | 40 | 5.0 x 5.0 x 0.75 | 3.517 | |
Digital Triple Output, 6-Phase PWM Controller | Digital Multiphase DC/DC Switching Controllers | QFN | 52 | 6.0 x 6.0 x 0.90 | 5.653 | |
Digital Dual Output, 9-Phase PWM Controller | Digital Multiphase DC/DC Switching Controllers | QFN | 52 | 6.0 x 6.0 x 0.90 | 5.713 |