The RTKA223011DR0030BU demonstration board is a high voltage buck converter. It demonstrates a low-cost high performance non-isolated AC/DC conversion solution. It operates from a universal input of 85VAC to 265VAC and has a 24V output capable of up to 200mA of output current. The board has built-in overcurrent, short-circuit, input brownout, and over-temperature protection. RTKA223011DR0030BU comes with an RAA223011 in an 8LD SOIC package.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 652 KB | |
Datasheet | PDF 2.48 MB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
RTKA223011DR0030BU circleActive Samples Available |
Get Samples, |