The RAA223011 evaluation board (RTKA223011DE0010BU) is a high voltage buck converter that is designed to demonstrate a low-cost high performance non-isolated AC/DC conversion from a universal input of 85VAC to 265VAC, to a 12V output with the output current up to 300mA. The RTKA223011DE0010BU has built-in overcurrent, short-circuit, input brownout, and over-temperature protection. The board is designed on a single sided PCB with half-wave input rectification. RTKA223011DE0010BU comes with an RAA223011 in an 8LD SOIC package.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 1.07 MB | |
Datasheet | PDF 2.48 MB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
RTKA223011DE0010BU circleActive Samples Available |
Get Samples, |