The iW9801 digital AC/DC controller integrates Renesas' patented adaptive Zero Voltage Switching (ZVS) technology to enable ultra-small, lightweight, low-cost, and easily portable power supplies for smartphones, tablets, laptops, power tools, and other portable products. The device operates at high switching frequencies, which allows for a much smaller transformer and passive components, and supports USB Power Delivery 3.0 with Programmable Power Supply (USB-PD PPS), along with other RapidCharge protocols at output powers up to 100W.
The iW9801 pairs with Renesas' iW709 secondary-side IC, which integrates fast charge protocol support, USB Type-C control and synchronous rectification FET control. The combined chipset offers a complete high power density AC/DC charging solution, efficiencies up to 94% and advanced protection features to enable high power charging with safe, cool operation in a small physical charger size.
Learn more about Renesas' patented adaptive ZVS technology.
|
|
|
---|---|---|
Type | Title | Date |
Product Brief | PDF 526 KB | |
Brochure | PDF 8.73 MB | |
Brochure | PDF 5.49 MB 日本語 | |
Datasheet | PDF 705 KB | |
Other | ZIP 3.94 MB | |
Other | ZIP 6.78 MB | |
6 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.