RJK1054DPB

Nch Single Power MOSFET 100V 20A 22mohm LFPAK

Support for high-efficiency drive and low heat design

Recommended Product
RJK1054DPB-00#J5
Production Status
Mass Production

OVERVIEW

  • MOSFETs suitable for switching (motor drive, etc.) and load switch applications
  • Low on-resistance, high-speed switching, and high-robustness

KEY FEATURES

    • High speed switching
    • Low drive current
    • Low on-resistance
      RDS(on) = 17 mΩ typ. (at VGS = 10 V)
    • Pb-free
    • Halogen-free
    • High density mounting

PARAMETRICS

Parameters
RJK1054DPB
Basic Information
Production Status
Mass Production
PLP
PLP (查看可订购器件)
Downloadable
Package Type
LFPAK
Nch/Pch
Nch
Number of Channels
Single
VDSS (V) max.
100
ID (A)
20
RDS (ON) (mohm) max. @10V or 8V
22
Ciss (pF) typ.
2000
Vgs (off) (V) max.
4
VGSS (V)
20
Pch (W)
55
Application
Industrial, Consumer Use
Mounting Type
Surface Mount
Ordering Condition
Large order only
QG (nC) typ.
27

You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.