SH7046, SH7148, SH7101, SH7048, SH7104, SH7106, SH7108 Reference Oscillator Circuit Constants

Notes:
These oscillator circuit parameters provided in the table below are only reference values. Renesas Electronics Corporation ("Renesas") disclaims any warranties regarding the values including but not limited to its accuracy, fitness for a particular purpose, customer’s systems or products. The oscillator circuit parameters are the result of tests carried out by the oscillator manufacturer under fixed operating conditions. Peripheral environment effects on the customer's systems or products such as noise, high frequency, wiring pattern, power source characteristics, etc., were not taken into account at the time of testing. Values may therefore differ for actual systems. Please confirm the optimal oscillation circuit parameters applicable to your systems or products with the oscillator manufacturer in advance.

 

Mask version

IC Name Applications Fre-
quency
Types Part numbers Recommended
parameters
Recommended operation conditions Data No. Download
Link
C1
[pF]
C2
[pF]
Rf
[ohms]
Rd
[ohms]
Power-supply voltage range(V)
HD6437048 For the consumer products
market
4000
3 terminal SMD(Standard)
CSTCR4M00G53-R0 (15) (15) Open 0
4.0 to 5.5
TCD-02-2125
3 terminal Lead (Standard) CSTLS4M00G53-B0 (15) (15) Open 0 TCD-02-2126
8000 3 terminal
SMD(Standard)
CSTCE8M00G52-R0 (10) (10) Open 0 TCD-02-2127
3 terminal Lead (Standard) CSTLS8M00G53-B0 (15) (15) Open 0 TCD-02-2128
12000 3 terminal
SMD(Standard)
CSTCE12M0G52-R0 (10) (10) Open 0 TCD-02-2129
12500 CSTCE12M5G55-R0 (33) (33) Open 0 TCD-02-2129

 

Note:
CST** type has the built-in loading capacitors of C1,C2.
Suffix after part numbers indicates packaging style.

<example>
Lead type [ -A0:Flat pack package(Ho=18mm), -B0:Bulk ]
SMD type [ -R0:Plastic tape package(O=180mm), -B0:Bulk]