Overview

Description

The Pouch Inspection solution uses the RZ/A2M microprocessor (MPU) equipped with the Renesas RZ MPU family’s Dynamically Reconfigurable Processor (DRP) that can dramatically accelerate image processing algorithms to create an ultra-low power, highly-efficient, cost-effective solution compared to existing DSP or CPU in the market. The system is capable of identifying defects in the pouch such as seal quality, logo print quality, scratch, and damage check, and display the result as a defective pouch or not in the HDMI display.

Image

Features

  • Machine vision-based end-to-end solution for identifying defects in the pouches in Consumer-Packaged Goods (CPG) industries
  • The solution provides continuous monitoring of package quality with an accuracy of >92%
  • Accurate detection of horizontal and vertical seal quality in the pouches.
  • Efficient logo print quality, scratch, and damage check features
  • Low-cost controller - Edge-based solution
  • High speed - Able to process 100 to 120 packets/min

Comparison

Applications

Applications

  • AI-based inspection system
  • Material quality check
  • Material measurement check

Documentation

Type Title Date
Product Brief PDF 211 KB
1 item