Description

Voice recognition and user interface is becoming an important feature for today's new digital devices. Renesas provides a voice recognition solution which does not need to connect to the internet, can help users make highly functional and differentiated products using AMI voice commands, TMC beam forming and noise suppression technology, and are ready to use with the Renesas RA Family of MCUs.

Key Features

This solution enables voice recognition with low clock and small memory size compared to conventional products, without the need for an internet connection.

  • Beam forming
    • Identify the target sound through the front microphone by reducing the background noise
    • Using two non-directive microphones
    • Configurable strength from “1: weak to 7: strong”
  • Noise suppressor
    • Noise reduction rate max 30dB (about 1/30)
    • Configurable noise reduction rate by frequency band
  • Control via Bluetooth® Low Energy (RL78/G1D) module
    • Enable to control the products which support BLE protocol
  • Available to start evaluation and development immediately
    • Ready to provide H/W and sample S/W for evaluation/development

Block Diagram

Implemented by A/D converter or SSI (Serial Sound Interface) and middleware.

Voice Recognition Solution Block Diagram

Target Markets and Applications

  • Smart home
  • Building automation
  • Office automation

AmiVoice Logo

 

TMC Logo

 

RA Ready Badge

 

2:02
Renesas provides a voice recognition solution with low clock and small memory size compared to conventional products, without the need for an internet connection.
2:02
Renesas provides a voice recognition solution with low clock and small memory size compared to conventional products, without the need for an internet connection.
2:02
Renesas provides a voice recognition solution with low clock and small memory size compared to conventional products, without the need for an internet connection.

TitleTypeLast Updated DateSize
Voice Recognition Solution
Voice Recognition Solution for the Renesas RA Partner Ecosystem
PDF 12 Nov 2019 444 KB

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.