The H8/38024R, 38024, 38024S, 38124 Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RL78/L13, RL78/L1C, RX113 Group.
The H8/38024R, 38024, 38024S, 38124 Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RL78/L13, RL78/L1C, RX113 Group.
CPU | Bit Size | RAM (KB) | Program Memory (KB) | Data Flash (KB) | Operating Freq (Max) (Mhz) | Lead Count (#) | Timer | ADC | CAN (ch) | Ethernet | LVD | DMA | Temp. Range | Buy / Sample |
---|
Title | Type | Description | Company |
---|---|---|---|
C/C++ Compiler Package for H8SX, H8S, H8 Family | Compiler/Assembler | C/C++ Compiler package for H8SX, H8S and H8 families. Simulator debugger and High-performance Embedded Workshop included. |
Renesas |
MISRA C Rule Checker SQMlint | Compiler/Assembler | MISRA C Rule Checker (option) |
Renesas |
E8a | Emulator | On-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor. | Renesas |
High-performance Embedded Workshop | IDE and Coding Tool | Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families). |
Renesas |
Flash Development Toolkit (Programming GUI) | Programmer (Unit/SW) | Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740] | Renesas |
Simulator Debugger for H8SX, H8S, and H8 Families | Simulator | Simulator debugger for the H8,H8S, H8SX family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.) |
Renesas |