Note
These oscillator circuit parameters provided in the table below are only reference values. Renesas Electronics Corporation ("Renesas") disclaims any warranties regarding the values including but not limited to its accuracy, fitness for a particular purpose, customer's systems or products.
The oscillator circuit parameters are the result of tests carried out by the oscillator manufacturer under fixed operating conditions. Peripheral environment effects on the customer's systems or products such as noise, high frequency, wiring pattern, power source characteristics, etc., were not taken into account at the time of testing. Values may therefore differ for actual systems.
Please confirm the optimal oscillation circuit parameters applicable to your systems or products with the oscillator manufacturer in advance. When switching the oscillation drive capacity between "High" and "Low", please confirm the optimal oscillation circuit parameters in both conditions.
In addition, the following conditions are for oscillating the oscillator which is connected to the MCU, and do not show MCU operating conditions. Please refer to the latest documents for MCU operating conditions.

 

These documents include Japanese and English.
The description in Japanese is identical to that of English.

M30626FHPFP: M16C/62P Group

Fre-
quency
Part Number Rf
[ohms]
Rd
[ohms]
C(IN) [pF] C(OUT) [pF] Remarks File
Size
Download
Link
4 MHz CSTCR4M00G55-R0 - 0 (39) (39) SMD type, Built-in capacitor 79 KByte
4 MHz CSTLS4M00G56-B0 - 0 (47) (47) Built-in capacitor 59 KByte
6 MHz CSTCR6M00G53-R0 - 0 (15) (15) SMD type, Built-in capacitor 80 KByte
6 MHz CSTLS6M00G53-B0 - 0 (15) (15) Built-in capacitor 59 KByte
8 MHz CSTCE8M00G52-R0 - 0 (10) (10) SMD type, Built-in capacitor 80 KByte
8 MHz CSTLS8M00G53-B0 - 0 (15) (15) Built-in capacitor 59 KByte
10 MHz CSTCE10M0G52-R0 - 0 (10) (10) SMD type, Built-in capacitor 80 KByte
10 MHz CSTLS10M0G53-B0 - 0 (15) (15) Built-in capacitor 60 KByte
16 MHz CSTCE16M0V51-R0 - 0 (5) (5) SMD type, Built-in capacitor 80 KByte

Notes

  1. Built-in capacitor type
    • An external capacitor is not necessary.
    • The value of C(IN)and C(OUT) column is the capacity of the built-in capacitor.
  2. SMD type
    • It is a board-mounted type.

M30626FJPFP (32KHz): M16C/62P Group

Fre-
quency
Part Number Driving Ability Rd [Kiloohms] Cg [pF] Cd [pF] Remarks File
Size
Download
Link
32kHz SP-T2A 6.0pF High 220 6 6 SMD type 90 KByte
Low 220 2 2
SSP-T7 7.0pF High 220 9 8 90 KByte
Low 220 5 5
VT-200 6.0pF High 220 7 7 - 93 KByte
Low 220 3 3
VT-200 12.5pF High 220 18 18 92 KByte
Low 220 15 15

Notes

  1. SMD type
    • It is a board-mounted type.