Provides ridging between two PCI buses operating up to 66 MHz in 32-bit mode.

Features

  • PCI interfaces operate up at 33 or 66 MHz
  • 32-bit mode supported
  • 32mm x 32mm QFP

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete PQFP 160 C Yes Tray
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
Tsi352 Device Errata Errata PDF 33 KB
User Guides & Manuals
Tsi352 User Manual Manual PDF 1.08 MB
Application Notes & White Papers
Tsi352 Feature Sheet Application Note PDF 186 KB
PCNs & PDNs
PDN# : CQ-16-02 Quarter PDN for Declined Market Product Discontinuation Notice PDF 592 KB
Other
Migrating to the Tsi352 PCI-to-PCI Bridge Misc PDF 60 KB
Tsi352 Pinlist Pinlist - Ballmap Files TXT 3 KB

Downloads

Title language Type Format File Size Date
Models
Tsi352 IBIS Model Model - IBIS IBS) 101 KB

Boards & Kits

Part Number Title Type Company
TSI352-RDK1 Evaluation Board SDK for the Tsi352 Evaluation Renesas