The 89EBPES4T4 Evaluation Board (also referred to as EB4T4) provides an evaluation platform for the PES4T4 switch and the PES3T3 switch. It is also a cost effective way to add a PCIe downstream port (x1) to an existing system with a limited number of PCIe downstream ports. The EB4T4 evaluation board is designed to function as an add-on card to be plugged into a x1 PCIe slot available on a motherboard hosting an appropriate root complex, microprocessor(s), and three downstream ports. The EB4T4 is a vehicle to test and evaluate the functionality of the PES4T4 chip. Customers can use this board to get a head start on software development prior to the arrival of their own hardware. The EB4T4 is also used by Renesas to reproduce system-level hardware or software issues reported by customers.
Hardware
Software
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 2.11 MB | |
Manual - Development Tools | PDF 2.56 MB | |
2 items
|
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Software | Log in to Download ZIP 104.57 MB | |
Software & Tools - Software | Log in to Download ZIP 54.45 MB | |
Software & Tools - Software | Log in to Download ZIP 48.85 MB | |
3 items
|
Buy / Sample |
|
---|---|
Part Number | |
89KTPES4T4 circleActive |