Provides 24 PCIe Gen2 lanes and 6 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.

Features

  • 24 PCIe Gen2 Lanes, 6 Switch Ports
  • Non-blocking switch architecture optimized for High Performance System Interconnect
  • Partionable switch architecture for true mutli-root support
  • Multiple Nontransparent Bridging functions supported (NTB)
  • Movable upstream support
  • On-board DMA support
  • Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
  • Low latency, Low power

tuneProduct Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete FCBGA 484 C No Tray
Availability
Obsolete FCBGA 484 C No Reel
Availability
Obsolete FCBGA 484 C Yes Tray
Availability
Obsolete FCBGA 484 C Yes Reel
Availability
Obsolete FCBGA 484 I Yes Tray
Availability
Obsolete FCBGA 484 I Yes Reel
Availability
Obsolete FCBGA 484 I No Tray
Availability
Obsolete FCBGA 484 I No Reel
Availability
Obsolete FCBGA 484 C No Tray
Availability
Obsolete FCBGA 484 C No Reel
Availability
Obsolete FCBGA 484 C Yes Tray
Availability
Obsolete FCBGA 484 C Yes Reel
Availability
Obsolete FCBGA 484 I Yes Tray
Availability
Obsolete FCBGA 484 I Yes Reel
Availability
Obsolete FCBGA 484 I No Tray
Availability
Obsolete FCBGA 484 I No Reel
Availability

descriptionDocumentation

Title language Type Format File Size Date
Datasheets & Errata
star 89HPES24NT6AG2 Datasheet Datasheet PDF 438 KB
89HPES24NT6AG2 Device Errata (Revision ZB) Device Errata PDF 142 KB
89HPES24NT6AG2 Device Errata (Revision ZC) Device Errata PDF 137 KB
89HPES24NT6AG2 Device Errata (Revision ZA) Device Errata PDF 178 KB
User Guides & Manuals
89HPES24NT6AG2 Device User Manual Manual - Hardware PDF 4.43 MB
PCI Express Browser Rev 5.0.2 User Manual Manual - Development Tools PDF 2.56 MB
Application Notes & White Papers
AN-821: SerDes Configuration for Industrial Temperature Application Note PDF 195 KB
AN-727: PES32NT24AG2 Hardware Design Guide Application Note PDF 582 KB
AN-715, Multi-Port SSC Support in IDT PCIe Gen2 Switches Application Note PDF 501 KB
AN-724: Non-transparent Bridging with IDT PES32NT24G2 PCIe Switch Application Note PDF 520 KB
AN-723: Initialization & Management of PES32NT24G2 PCIe Switch Application Note PDF 398 KB
AN-713: Introduction to the 89H32NT24 PCIe Switch Features Application Note PDF 381 KB
AN-717: Using the 89H32NT24G2 PCI Express Switch in Multi-root Compute, Storage, and Communications Systems Application Note PDF 366 KB
AN-716: Building Failover Systems with the 89H32NT24G2 PCIe Switch Application Note PDF 330 KB
AN-714: DMA in PCIe Switches Application Note PDF 415 KB
AN-720: Enabling Hot-Plug with IDT PCI Express Gen2 System Interconnect Switches Application Note PDF 247 KB
AN-707: IDT PCIe Gen2 Switch Family Non-Transparent Operations Application Note PDF 649 KB
AN-708, Switch Partitioning in PCIe Switches Application Note PDF 305 KB
AN-701, Hot-Swap in PCIe Based Systems Application Note PDF 351 KB
PCNs & PDNs
PDN# : CQ-20-05 End-of-Life (EOL) Process on Select Part Numbers Product Discontinuation Notice PDF 720 KB
PDN# : CQ-20-02 End of Life Process on Select Parts Product Discontinuation Notice PDF 720 KB
PCN# : A1706-01 (R2) Change in Bumping Location on Select Packages Product Change Notice PDF 78 KB
PCN# : A1706-01 (R1) Change in Bumping Location on Select Packages Product Change Notice PDF 77 KB
PCN# : A1706-01 Change in Bumping Location on Select Packages Product Change Notice PDF 32 KB
PDN# : CQ-17-02R1 Quarterly Market Declined PDN (revision1) Product Discontinuation Notice PDF 647 KB
PDN# : CQ-17-02 Quarterly Market Declined PDN Product Discontinuation Notice PDF 898 KB
Other
PCI Express® Gen2/Gen3 Signal Integrity, Switching and Bridging Products Overview Overview PDF 422 KB
89HPES24NT6AG2 OrCAD symbol Other OLB 40 KB
89HPES24NT6AG2 Product Brief Product Brief PDF 353 KB

file_downloadDownloads

Title language Type Format File Size Date
Software
PCI Express Browser Rev 5.0.2 Linux Installation Software Tool GZ 30.49 MB
PCI Express Browser Rev 5.0.2 Windows Installation - Digitally Signed Software Tool ZIP 104.57 MB
PCI Express Browser Rev 5.0.2 Windows Installation Software Tool ZIP 54.45 MB
Models
89HPES24NT6AG2 BSDL (Revision ZC) Model - BSDL BSDL 24 KB
89HPES24NT6AG2 BSDL (Revision ZB) Model - BSDL BSDL 24 KB
89HPES24NT6AG2 BSDL (Revision ZA) Model - BSDL BSDL 24 KB

memoryBoards & Kits

Part Number Title Type Company
89KTPES24NT6AG2 Evaluation Board SDK for the 89H24NT6AG2 Evaluation Renesas