Provides 12 PCIe Gen2 lanes and 12 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.

Features

  • 12 PCIe Gen2 Lanes, 12 Switch Ports
  • Non-blocking switch architecture optimized for High Performance System Interconnect
  • Partionable switch architecture for true mutli-root support
  • Multiple Nontransparent Bridging functions supported (NTB)
  • Movable upstream support
  • On-board DMA support
  • Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
  • Low latency, Low power

tuneProduct Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete FCBGA 324 C No Tray
Availability
Obsolete FCBGA 324 C No Reel
Availability
Obsolete FCBGA 324 C Yes Tray
Availability
Obsolete FCBGA 324 C Yes Reel
Availability
Obsolete FCBGA 324 I Yes Tray
Availability
Obsolete FCBGA 324 I Yes Reel
Availability
Obsolete FCBGA 324 I No Tray
Availability
Obsolete FCBGA 324 I No Reel
Availability
Obsolete FCBGA 324 C No Tray
Availability
Obsolete FCBGA 324 C No Reel
Availability
Obsolete FCBGA 324 C Yes Tray
Availability
Obsolete FCBGA 324 C Yes Reel
Availability
Obsolete FCBGA 324 I Yes Tray
Availability
Obsolete FCBGA 324 I Yes Reel
Availability
Obsolete FCBGA 324 I No Tray
Availability
Obsolete FCBGA 324 I No Reel
Availability

descriptionDocumentation

Title language Type Format File Size Date
Datasheets & Errata
star 89HPES12NT12G2 Datasheet Datasheet PDF 325 KB
89HPES12NT12G2 Device Errata (Revision ZB) Device Errata PDF 142 KB
89HPES12NT12G2 Device Errata (Revision ZC) Device Errata PDF 136 KB
89HPES12NT12G2 Device Errata (Revision ZA) Device Errata PDF 178 KB
User Guides & Manuals
89HPES12NT12G2 Device User Manual Manual - Hardware PDF 7.93 MB
Application Notes & White Papers
AN-821: SerDes Configuration for Industrial Temperature Application Note PDF 195 KB
AN-727: PES32NT24AG2 Hardware Design Guide Application Note PDF 582 KB
AN-715, Multi-Port SSC Support in IDT PCIe Gen2 Switches Application Note PDF 501 KB
AN-724: Non-transparent Bridging with IDT PES32NT24G2 PCIe Switch Application Note PDF 520 KB
AN-723: Initialization & Management of PES32NT24G2 PCIe Switch Application Note PDF 398 KB
AN-713: Introduction to the 89H32NT24 PCIe Switch Features Application Note PDF 381 KB
AN-717: Using the 89H32NT24G2 PCI Express Switch in Multi-root Compute, Storage, and Communications Systems Application Note PDF 366 KB
AN-716: Building Failover Systems with the 89H32NT24G2 PCIe Switch Application Note PDF 330 KB
AN-714: DMA in PCIe Switches Application Note PDF 415 KB
AN-720: Enabling Hot-Plug with IDT PCI Express Gen2 System Interconnect Switches Application Note PDF 247 KB
AN-707: IDT PCIe Gen2 Switch Family Non-Transparent Operations Application Note PDF 649 KB
AN-708, Switch Partitioning in PCIe Switches Application Note PDF 305 KB
AN-701, Hot-Swap in PCIe Based Systems Application Note PDF 351 KB
PCNs & PDNs
PDN# : CQ-20-05 End-of-Life (EOL) Process on Select Part Numbers Product Discontinuation Notice PDF 720 KB
PCN# : A1706-01 (R2) Change in Bumping Location on Select Packages Product Change Notice PDF 78 KB
PCN# : A1706-01 (R1) Change in Bumping Location on Select Packages Product Change Notice PDF 77 KB
PCN# : A1706-01 Change in Bumping Location on Select Packages Product Change Notice PDF 32 KB
PDN# : CQ-17-02R1 Quarterly Market Declined PDN (revision1) Product Discontinuation Notice PDF 647 KB
PDN# : CQ-17-02 Quarterly Market Declined PDN Product Discontinuation Notice PDF 898 KB
PDN# : CQ-16-04 QUARTER MARKET DECLINED PDN Product Discontinuation Notice PDF 560 KB
PCN# : I1110-01 (R1) DATASHEET CHANGE ON 89H32NT DEVICES Product Change Notice PDF 102 KB
PCN# : I1110-01 DATASHEET CHANGE ON 89H32NT DEVICES Product Change Notice PDF 99 KB
PCN# : I1106-01 NEW DIE REVISION ON 89H32NT24G2 Product Change Notice PDF 98 KB
PCN# : I1101-01 CHANGED OF DIE REVISION ON DEVICE 89H32NT24 Product Change Notice PDF 97 KB
Other
PCI Express® Gen2/Gen3 Signal Integrity, Switching and Bridging Products Overview Overview PDF 422 KB
89HPES12NT12G2 OrCAD symbol Other OLB 29 KB
89HPES12NT12G2 Product Brief Product Brief PDF 348 KB

file_downloadDownloads

Title language Type Format File Size Date
Software
PCI Express Browser Rev 5.0.2 Linux Installation Software Tool GZ 30.49 MB
Models
89HPES12NT12G2 BSDL (Revision ZC) Model - BSDL BSDL 17 KB
89HPES12NT12G2 BSDL (Revision ZB) Model - BSDL BSDL 17 KB
89HPES12NT12G2 BSDL (Revision ZA) Model - BSDL BSDL 17 KB

memoryBoards & Kits

Part Number Title Type Company
89KTPES12NT12G2 Evaluation Board SDK for the 89H12NT12G2 Evaluation Renesas