Overview

Description

The ZWIR4532 is a programmable low-power secure IPv6 communication module for internet of things (IoT) device networks. Sensors and devices can operate autonomously or connect to local or global IPv6 networks using the ZWIR4532. The ZWIR4532 serves as a universal secure radio communication module for applications with low bandwidth requirements.

The module incorporates an ultra-low-power ARM® Cortex™-M0+ 32-bit microcontroller which is running the network stack. In addition, the user application can run on the microcontroller. This helps minimizing the size, complexity and overall BOM. A rich set of digital and analog peripherals is available for interfacing with external application components. Approximately 128kB of flash and 4kB of RAM are available for user applications.

Features

  • License-free 868/914MHz frequency bands
  • LGA module, 15.6 x 12 x 2.5 mm
  • Supply voltage: 1.8 to 3.6 V
    • RX/TX (0dBm): 10mA/16mA
    • < 1µA Standby Current
  • ARM® Cortex™ M0 MCU, up to 32MHz
    • 192kB flash, 20kB RAM
    • 31 GPIOs, UART, SPI, I2C, PWM
  • IDT SensorShare™ firmware available for download

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 743 KB
End Of Life Notice PDF 160 KB
Application Note Log in to Download PDF 856 KB
3 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 1.44 MB
1 item

Boards & Kits

Boards & Kits

Models

IDT ZWIR4532 6LoWPAN Wireless Module for IoT Sensor Networks

IDT’s ZWIR4532 6LoWPAN wireless module enable secure low-power communication for sensors and small Internet of Things (IoT) devices. IDT provides a user-programmable, royalty-free stack with mesh routing capability. The IEEE 802.15.4-based modules are ideal for sensors and other IoT small devices used in industry and building automation, smart city lighting, environmental sensing, health monitoring, smart metering, and keyless entry systems.

For more information about IDT's 6LoWPAN wireless modules, visit www.idt.com/6lowpan.