YSDKS128E10

PARAMETRICS

Parameters
YSDKS128E10
Basic Information
Product Category
Development Kits
Purpose
Evaluation, Development, Learning
Ordering Information
Photo
Product Overview
Evaluate all features of the Synergy S128 MCU Group and develop low power applications using Synergy Software and Tools.
Application (Category)
Factory, Home, Office, Building, Human Interface, Connectivity, Home Appliances
Applicable Equipment
Communication Device, HMI, HVAC, Alarm, FA Equipment, Building Management System, Office Equipment, Refrigerator, Machine Tool, IoT
Key Function
USB, SPI, I2C, UART, Audio Playback, SCI, 14-bit A/D, 12-bit DAC, PWM
MCUs/MPUs Family
Renesas Synergy™ MCU
MCUs/MPUs Group
S1 Series
Size
140mm x 160mm
Release Date
2017.09
1 page Guide
Power Supply
DC 5V
Accessories
USB Type A to Micro-B cable, Pmod™ LCD screen, Quickstart Guide
Peripherals Interface
PMOD, Bluetooth, Ether/RJ45, CAN, JTAG, Audio, LCD, DB9/UART
RoHS Compliance
Cleared
Company Name
Renesas
Price for reference
USD 250.00
Contact Us
Disclaimer
The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.

The service contents of the partners, and the corresponding delivery time, for more information about the prices please contact the point of contact for each of the alliance partners.