YCB16RL78I1D001B

PARAMETRICS

Parameters
YCB16RL78I1D001B
Basic Information
Product Category
Evaluation Kits
Purpose
Demonstration
Product Name
Ordering Information
Not for sale
Photo
Product Overview
When threshold is crossed and smoke is detected, LED light will flash and siren will sound to alert users. By using ultra-low power consumption RL78/I1D with built-in OPA, ADC, 12-bit IT, I/O and other peripheral functions, system cost down and extended operation lifetime can be realized.
Application (Category)
Home, Office
Applicable Equipment
Detector
Key Function
12-bit A/D, UART, CSI, I2C
MCUs/MPUs Family
RL78
MCUs/MPUs Group
RL78/I1D
Release Date
2017.10
Circuit Diagram
Layout Diagram
BOM List
Documents.
Downloads
Power Supply
2 AAA batteries(3V)
Peripherals Interface
E1
Company Name
Renesas
Contact Us
Disclaimer
The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.

The service contents of the partners, and the corresponding delivery time, for more information about the prices please contact the point of contact for each of the alliance partners.