RTE5117GC0TGB00000R

PARAMETRICS

Parameters
RTE5117GC0TGB00000R
Basic Information
Product Category
Evaluation Kits
Purpose
Evaluation, Development, Learning
Product Name
Ordering Information
Photo
Product Overview
As a CPU board usable in connection with the on-chip debugging emulator E1 , this product achieves simple and easy evaluation of the target MCU.
· Incorporates RL78/I1D (R5F117GC).
· A 20MHz resonator and a 32.768kHz resonator are mounted.
· Equipped with universal area (2.54 mm pitch).
· Supports both flash memory programming and on-chip debugging (using TOOL0 pin).
· Highly extendable; peripheral board connectors are equipped with microcontroller pins.
· A 2.54mm pitch through holes for connection and a mounting pad of 1608 size are prepared for to an analog input terminal.
Application (Category)
Office, Factory, Home, Power Supply, Human Interface, Security, Medical & Healthcare
Applicable Equipment
Air Conditioner, Alarm Control, Amusement Equipment, Detector, Analytical Instrument, IoT, Security System, Vacuum Cleaner
Key Function
CSI, UART, I2C, 12-bit A/D, Sensing
MCUs/MPUs Family
RL78
MCUs/MPUs Group
RL78/I1D
Size
55.88x71.12mm
Release Date
2014.10
1 page Guide
Circuit Diagram
Documents.
Downloads
Evaluation Software Tools Download, RL78/I1D Application Notes & Sample CodeDownload
Power Supply
1.6 to 3.6V
Peripherals Interface
E1
Company Name
Renesas
Contact Us
Disclaimer
The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.

The service contents of the partners, and the corresponding delivery time, for more information about the prices please contact the point of contact for each of the alliance partners.