QB-R5F10Y16-TB

PARAMETRICS

Parameters
QB-R5F10Y16-TB
Basic Information
Product Category
Evaluation Kits
Purpose
Evaluation, Development, Learning
Ordering Information
Photo
Product Overview
As a CPU board usable in connection with the on-chip debugging emulator E1 , this product achieves simple and easy evaluation of the target MCU.
· Incorporates RL78/G10 (R5F10Y16).
· Equipped with universal area (2.54 mm pitch).
· Supports both flash memory programming and on-chip debugging (using TOOL0 pin).
· Highly extendable; peripheral board connectors are equipped with microcontroller pins.
· It can be used as a DIP conversion board of 2.54mm pitch by cutting off a board.
· Lead-free (Pb-free) product
Application (Category)
Home, Factory, City
Key Function
CSI, UART, I2C
MCUs/MPUs Family
RL78
MCUs/MPUs Group
RL78/G10
Size
20x60mm
Release Date
2013.06
1 page Guide
Circuit Diagram
Documents.
Downloads
Evaluation Software Tools Download, RL78/G10 Application Notes & Sample CodeDownload
Power Supply
2.7 to 5.5 V (When the high-speed on-chip oscillator used at 20MHz)
Peripherals Interface
E1
RoHS Compliance
Cleared
Price for reference
\ 2, 450
Contact Us
Disclaimer
The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.

The service contents of the partners, and the corresponding delivery time, for more information about the prices please contact the point of contact for each of the alliance partners.