QB-R5F1026A-TB

PARAMETRICS

Parameters
QB-R5F1026A-TB
Basic Information
Product Category
Evaluation Kits
Purpose
Evaluation, Development, Learning
Product Name
Ordering Information
Photo
Product Overview
As a CPU board usable in connection with the on-chip debugging emulator E1 , this product achieves simple and easy evaluation of the target MCU.
· Incorporates RL78/G12 (R5F1026AASP).
· A 20 MHz resonator mounted as main clock, high-speed operation enabled (@ 2.7 to 5.5 V).
· Equipped with universal area (2.54 mm pitch).
· Supports both flash memory programming and on-chip debugging (using TOOL0 pin).
· Highly extendable; peripheral board connectors are equipped with microcontroller pins.
· Lead-free (Pb-free) product.
Application (Category)
Home, Office, Factory, Home Appliances
Applicable Equipment
Vacuum Cleaner, Electric Power Tool, Air Conditioner, Electronic Toy, Camera, Refrigerator, Washing Machine, Alarm Control, Intercom, Detector, Vending Machine, Battery Charger, Electric Fan, Remote Control, Health Equipment
Key Function
CSI, UART, I2C
MCUs/MPUs Family
RL78
MCUs/MPUs Group
RL78/G12
Size
55.88x71.12mm
Release Date
2013.06
1 page Guide
Circuit Diagram
Documents.
Downloads
Evaluation Software Tools Download, RL78/G12 Application Notes & Sample CodeDownload
Power Supply
2.7 to 5.5 V (when 20 MHz resonator used at OSC1)
Peripherals Interface
E1
RoHS Compliance
Cleared
Company Name
Renesas
Price for reference
\ 2, 450
Contact Us
Disclaimer
The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.

The service contents of the partners, and the corresponding delivery time, for more information about the prices please contact the point of contact for each of the alliance partners.