TW8826

Request Full Datasheet

Ultra low cost, highly integrated LCD controller for analog panels

Device is no longer available or supported, and production has been discontinued.

Product Status: EOL

OVERVIEW

The TW8826 is a low cost highly integrated mutli-purpose LCD display solution with a high quality NTSC/PAL/SECAM 2D video decoder and a 2D De-interlacer/Scaler supporting analog panels. To reduce BOM cost, TW8826 integrates an 8-bit MCU and a CCFL controller. Through multiple input ports, TW8826 can directly display video and graphic content from a variety of devices including TV Tuners, DVD players, back-up cameras, DTV/DMB receivers and navigation/GPS receivers.

KEY FEATURES

  • Supports analog inputs including CVBS, S-Video, YPbPr & RGB signals and digital inputs including 24 bit RGB & 8/16/24 bit YCbCr. Interlaced and progressive ITU 656 inputs are supported
  • Supports analog panels up to WQVGA resolutions
  • Integrates cost saving features including a CCFL controller, charge pump booster, programmable panel offset control and on-chip 8 bit 8051 MCU with SPI interface
  • Built-in 8 colors Font OSD with 202 ROM and programmable 227 RAM fonts. Supports Multi-color fonts by combining 3 single color fonts
  • Embedded Image Enhancement
  • Programmable CTI, hue, brightness, saturation, contrast & sharpness control
  • Black/White Stretch
  • Programmable favorite color enhancement- up to three colors
  • Programmable Gamma Correction tables

  • Analog Video Decoder
  • NTSC (M, 4.43) and PAL (B, D, G, H, I, M, N, N combination), PAL (60), SECAM with automatic format detection
  • Advanced synchronization processing for VCR trick play signal
  • Three 10-bit ADCs and analog clamping circuit
  • Built-in analog anti-aliasing filter
  • Fully programmable static gain or automatic gain control for the Y or CVBS channel
  • Programmable white peak control for the Y or CVBS channel
  • Software selectable analog inputs allows any of the following
  • Up to 4 composite video
  • Up to 3 S-Video
  • Up to 2 analog YPbPr and RGB

  • Analog RGB / YPbPr input
  • Built-in sync processor for SOG support
  • Built-in Line-locked PLL
  • Built-in input measurement function
  • Support directly sampling up to SVGA

  • 8/16/24-bits Digital RGB/YCbCr Inputs
  • Allows connection to 8/16/24-bit RGB/YCbCr
  • Support both interlaced and progressive ITU 656

  • TFT Panel Support
  • Supports a variety of Analog active matrix TFT panels
  • Supports analog panel up to WQVGA (480 x 234), 20 MHz

  • Font OSD
  • Built-in Font OSD with 202 ROM and programmable 227 RAM fonts. Supports Multi-color fonts by combining 3 single color fonts
  • Multi-window (4) OSD support with color pallet

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
TW8826
Basic Information
Production Status
EOL
CVBS Input
Yes
S-Video Input
Yes
YPbPr Input
Yes
SCART Input
No
Analog RGB Input
Yes
Digital RGB/Y CbCr Input
24 bit
ADC Input Frequency (MHz)
27
Comb Filter
2D
Max Output Resolution
WQVGA
Qualification Level
Automotive
De-Interlacer
2D
Color Enhancement
Yes
PIP
No
OSD Type
Font
OSD Font ROM
202
OSD Font RAM
227
External OSD
No
OSD Colors
8x2 Color/8-Bit Palette
TCON Output
Analog
Dual View Output
No
LVDS Input
No
LVDS Output
No
TTL Output
Yes
Memory Support
No
MCU
Integrated
CCFL/LED Controller
CCFL & LED
Touch-screen Controller
No
Temperature Range
-40 to +85

Related Videos

3:42
The TW8844 is the industry's first full HD LCD video processor; it features fast boot reliability, frozen detection, and automatic contrast adjustment.
7:16
Learn how to assemble the hardware, change video source and demonstrate the MIPI loop back feature on the TW8844 evaluation boards.
1:22
This video talks about the TW88xx display processors, which enable boot up and display of video within 500 milliseconds.
3:42
The TW8844 is the industry's first full HD LCD video processor; it features fast boot reliability, frozen detection, and automatic contrast adjustment.
7:16
Learn how to assemble the hardware, change video source and demonstrate the MIPI loop back feature on the TW8844 evaluation boards.
1:22
This video talks about the TW88xx display processors, which enable boot up and display of video within 500 milliseconds.
3:42
The TW8844 is the industry's first full HD LCD video processor; it features fast boot reliability, frozen detection, and automatic contrast adjustment.
7:16
Learn how to assemble the hardware, change video source and demonstrate the MIPI loop back feature on the TW8844 evaluation boards.
1:22
This video talks about the TW88xx display processors, which enable boot up and display of video within 500 milliseconds.

Featured Design Resources


Key Differences in TW884x Family

Product Input Types ADC
Input
Freq.
(MHz)
Max
Output
Resolution
Panel
Output
SoC
Output
Pkg
Type
Technical
Highlights
CVBS Comb
Filter
S-Video Analog
RGB/YPbPr
Digital
RGB/YCbCr
LVDS
Open LDI
TW8844 Yes* 4H No No Yes
2x24-bit ports
Yes
2CH
27 1080p
1920x1080
TTL/TCON
2CH LVDS
MIPI-CSI2
v1.1
156 Ld LQFP 1080p panel support + MIPI-CSI2 output path, improved frozen detection
TW8845 Yes* 4H No No Yes
2x24-bit ports
Yes
2CH
27 1080p
1920x1080
TTL/TCON
2CH LVDS
Pseudo
BT.656
156 Ld LQFP 1080p panel support + BT656 output path, improved frozen detection
TW8836 Yes* 4H Yes Yes (1080p) Yes
24-bit
Yes
1CH
148 WXGA/720p
1366x768
TTL/TCON
1CH LVDS
Pseudo
BT.656
128 Ld LQFP 720p panel support with LVDS I/O

*Differential Supported