Overview

Description

This product is an evaluation kit for DC-based power line communication for developing software and evaluating systems compatible with Renesas' PLC modem IC R9A06G061. This product is a complete evaluation platform comprising the analog front end and control MCU required for DC power line communication.

To evaluate PLC communication using this product, the PHY Performance Evaluation Tool: SimpleMAC GUI is required. Please download SimpleMAC GUI and User's Manual from the Downloads section of this page. (Two or more of this kit are necessary for evaluating PLC communication)

Features

  • Supported MCU and PLC modem IC
    • MCU Group: RX651
    • Part number of MCU mounted on board: R5F5651EHDFP
    • PLC modem IC: R9A06G061
    • Part number of PLC modem IC mounted board: R9A06G061
  • The kit contains the following four boards.
    • DC-PLC board: PLC modem IC (CPX4: R9A06G061) and AFE device
    • Control MCU board: RX651: R5F5651EHDFP
    • Power filter board: Filter for removing PLC signal
    • PMOD conversion board: Pmod™ connector female-male conversion board
  • Supported frequencies:
    • Supported 1: 98.4375kHz - 121.875kHz
    • Supported 2: 154.6875kHz - 487.5kHz
  • Power line voltage: 16 - 48VDC
  • Power supply:
    • Line power supply: Power supply DC voltage from communication line (DC16-48V, 0.5A or more recommended)
    • External power supply: Power supply DC voltage from AC adapter (DC16-48V, 1A or more recommended)
      [Note: AC adapter is not included]
  • Main unit outer dimensions: 120×80×27 mm

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 1.64 MB 日本語
Schematic PDF 1.85 MB 日本語
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 14.01 MB
Software & Tools - Software Log in to Download ZIP 2.76 MB
2 items

Related Boards & Kits

Boards & Kits