Video sync separators extract sync timing information from both standard and non-standard video inputs.
Video sync separators extract sync timing information from both standard and non-standard video inputs.
Part Number |
Slicing Input Adaptive |
Slicing Fixed (70mV) |
Color Burst Filter - External |
Outputs Burst |
Outputs Composite |
Outputs Horizontal |
Outputs Odd/Even |
Outputs Sync Amplitude |
Outputs Vertical |
Color Burst Filter - Internal |
Composite Propagation Delay (ns) |
IS Disabled (μA) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|