Image
Renesas provides a portfolio of RF amplifiers designed for general-purpose video and receiver applications. Our high-performance monolithic microwave integrated circuit (MMIC) silicon bipolar differential amplifier can be used as a single-ended to differential converter and is ideal for a wide range of general-purpose applications including HDTV amplifiers, IF gain blocks for satellite and terrestrial set-top boxes, and satellite locator and signal strength meters.
FMIN (MHz) |
FMAX (MHz) |
Frequency Range (MHz) |
IS (per amp) (mA) |
VS (Min) (V) |
VS (Max) (V) |
ZIN (ohms) |
ZOUT (ohms) |
Nch/Pch |
NF@1GHz (dBm) |
NF@2GHz (dB) |
OIP3@1GHz (dBm) |
OIP3 @ 1GHz Differential (dBm) |
S11@1GHz (-dB) |
S11 @ 1GHz Differential (-dB) |
S12@1GHz (-dB) |
S12 @ 1GHz Differential (-dB) |
S21@1GHz (-dB) |
S21 @ 1GHz Differential (-dB) |
S22@1GHz (-dB) |
S22 @ 1GHz Differential (-dB) |
Bandwidth (MHz) |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||||||
MMIC Silicon Bipolar Broadband Amplifier | 500 | 3000 | 500 - 3000 | 63 | 3 V | 5.5 V | 50 | 50 | 4.3 | 30.3 | 20.8 | 22.2 | 17.2 | 12.8 | 2750 | 6 | SC70 | ||||||||
400MHz Slew Rate Enhanced Rail-to-Rail Output Gain Block | 7.1 | 3 V | 5.5 V | 400 | 12 | TQFN | 9.62 |
|
|
|
---|---|---|
Type | Title | Date |
White Paper | PDF 630 KB | |
White Paper | PDF 413 KB 简体中文 | |
Application Note | PDF 564 KB | |
Other | PDF 519 KB | |
White Paper | PDF 159 KB | |
Application Note | PDF 357 KB | |
6 items
|