The ISL55100A is a quad pin driver and window comparator fabricated in a wide voltage CMOS process. It is designed specifically for Test During Burn-In (TDBI) applications, where cost, functional density and power are all at a premium. This IC incorporates four channels of programmable drivers and window comparators into a small 72 Ld QFN package. Each channel has independent driver levels, data and high impedance control. Each receiver has dual comparators, which provide high and low threshold levels. The ISL55100A uses differential mode digital inputs and can therefore mate directly with LVDS or CML outputs. Single-ended logic families are handled by connecting one of the digital input pins to an appropriate threshold voltage (e.g., 1.4V for TTL compatibility). The comparator outputs are single-ended and the output levels are user-defined to mate directly with any digital technology. The 18V driver output and receiver input ranges allow this device to interface directly with TTL, ECL, CMOS (3V, 5V and 7V), LVCMOS, and custom level circuitry, as well as the high voltage (super voltage) level required for many special test modes for Flash devices.

Features

  • Low driver output resistance
  • ROUT maximum: 7.0Ω
  • 18V I/O range
  • 50MHz operation
  • 4-channel driver/receiver pairs with per pin flexibility
  • Dual-level - per pin - input thresholds
  • Differential or single-ended digital inputs
  • User-defined comparator output levels
  • Low channel-to-channel timing skew
  • Small footprint (72 Ld QFN)
  • Pb-free (RoHS compliant)

Applications

  • Burn-in automatic test equipment (ATE)
  • Wafer level Flash memory test
  • LCD panel test
  • Low cost ATE
  • Instrumentation
  • Emulation
  • Device programmers

descriptionDocumentation

Title language Type Format File Size Date
Datasheets & Errata
star ISL55100A Datasheet Datasheet PDF 954 KB
Application Notes & White Papers
AN1993: Voltage Feedback versus Current Feedback Operational Amplifiers Application Note PDF 564 KB
AN1694: The Four Basic Building Blocks of an Op Amp Application Note PDF 357 KB
Other
PIN19028 - Q3 Cy 19 Price Increase Notice Price Increase Notice PDF 208 KB
TB514: Operational Amplifier Basics Other PDF 519 KB

memoryBoards & Kits

Part Number Title Type Company
ISL55100AEVAL3Z Quad 18V Pin Electronics Driver/Window Comparator Evaluation Board Evaluation Renesas