Overview

Description

μPC451A is a dual operational amplifier designed for single power supply operation. Main features include low-voltage operation, a common-mode input voltage that range from V (GND) level, an output from a V (GND) level that is determined by the output stage utilizing class C push-pull circuit with 50 μA(TYP. ) constant current, and low current consumption. In addition, this amplifier supports both positive and negative power supply and can be used in various amplifier circuits. μPC1251A which is a dual type with the same circuit configuration is also available under this series of operational amplifiers.

Features

  • AEC-Q100 Compliance
  • Input Offset Voltage: ±2 mV (TYP.)
  • Input Offset Current: ±5 nA (TYP.)
  • Large Signal Voltage Gain: 100000 (TYP.)
  • Internal Frequency Compensation
  • Output Short-Circuit Protection

Comparison

Applications

Documentation

Design & Development

Models