Overview

Description

The READ2352J is input and output full range dual CMOS Operational Amplifier realizing high drivability and high slew rate. This IC can be used in minimum operating supply voltage from 2. 5V, and in wide ambient temperature range from -40°C to +125°C. Available in ultra-small 8 pins TSSOP packages.

Features

  • Low voltage single supply operation: VDD = 2.5V to 5.5V
  • Low input offset voltage: VIO ≤ ±6.0mV
  • Low input bias current: IB ≤ (1pA).
  • Wide output voltage range: VOUT : VSS+0.1V to VDD-0.1V(@Io=5mA)
  • Supply current (per channel): IDD = 0.75mA Typ.
  • High slew rate SR = 8V/μs Typ. ( ) reference value of design

Applications

Documentation

Title Type Date
PDF608 KB日本語
Datasheet
PDF974 KB
Application Note
PDF381 KB
Application Note
PDF263 KB
Application Note
PDF564 KB
Application Note
PDF357 KB
Application Note
PDF4.91 MB日本語
Brochure
PDF1.11 MB
Flyer
PDF292 KB
Product Reliability Report

Design & Development

Models