Image
Renesas offers a diverse comparator portfolio that includes nano power comparators, high-speed CMOS comparators, and precision quad comparators. Our general-purpose comparators utilize CMOS processes suitable for low voltage, low power consumption and fast response. General-purpose comparators with expanded temperature operation suitable for high voltage applications are also available.
Channels (#) |
Single Supply Voltage Range (V) |
Supply Current Icc/Idd (Max) (mA) |
Input Offset Voltage Vio (Max) (mV (±)) |
Output Current Io Sink (Typical) (mA) |
Response Time (ns) |
Response Time TPHL (Typical) (µs) |
Response Time TPLH (Typical) (µs) |
Process |
Function |
IBIAS (nA) |
Dual Supply Range (V) |
Input Signal (Max) |
Input Supply (Max) (VP) |
Input Supply Range (V) |
IOS (nA) |
IS (mA) |
Offset Voltage (Max) (mV) |
Output Signal (Max) (V) |
Output Signal (Min) (V) |
Output Signal Range |
Comparator Receiver (Max) |
Comparator Receiver (Min) |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||||
Precision Quad Comparators | 4 | 6.5 | 3 | 130 | 0.13 | 0.13 | 50 | 15 | (V ) - 2.4 | 15 | -15 - +15 | 10 | 6.5 | 3 | 4.2 | 0.2 | 0.2 to 4.2 | (V ) - 2.4 | V- | 16 | CERDIP | |||||
Precision Quad Comparators | 4 | 6.5 | 5 | 130 | 0.13 | 0.13 | 50 | 15 | (V ) - 2.6 | 15 | -15 - +15 | 10 | 6.5 | 5 | 4.2 | 0.2 | 0.2 to 4.2 | (V ) - 2.6 | V- | 16 | CERDIP | |||||
Precision Quad Comparator | 4 | 180 | 50 | (V ) - 2.6 | 15 | -15 - +15 | 10 | 6.5 | 5 | 4.2 | 0.2 | 0.2 to 4.2 | (V ) - 2.6 | V- | 20, 16 | CERDIP, CLCC | ||||||||||
Nano Power, Push/Pull Output Comparator | 1 | 1.8 - 5.5 | 0.0005 | 2 | 150000 | 150 | 150 | 0.0012 | V | 5.5 | 1.8 - +5.5 | 0.003 | 0.0005 | 2 | 5.5 | RRO | RRI | 6 | SOT23 | |||||||
Single Power Supply Quad Comparator | 4 | 2 - 32 | 2 | 5 | 16 | 1.3 | Bipolar | Bipolar Voltage Comparator | 16 | 14 | SOP | 1.332 | ||||||||||||||
Single Power Supply Quad Comparator | 4 | 2 - 32 | 2 | 5 | 16 | 1.6 | Bipolar | Bipolar Voltage Comparator | 16 | 14 | TSSOP | 0.7322 | ||||||||||||||
High Performance Comparator | 1 | 5 - 32 | 7.5 | 7.5 | 40 | 0.2 | 0.2 | Bipolar | Bipolar Voltage Comparator | 16 | 8 | SOP | ||||||||||||||
General-purpose Comparators Utilizing CMOS Process Suitable for Low Voltage, Low Power Consumption, and Fast Response | 2 | 5 - 16 | 12.5 | 8 | 20 | 0.08 | Bipolar | Bipolar Voltage Comparator | 16 | 14 | SOP | |||||||||||||||
General-purpose Comparators Utilizing CMOS Process Suitable for Low Voltage, Low Power Consumption, and Fast Response | 2 | 2 - 32 | 1 | 5 | 16 | 1.3 | Bipolar | Bipolar Voltage Comparator | 16 | 8 | SOP | 0.9812 | ||||||||||||||
Small Package Single Power Supply Dual Comparator | 2 | 2 - 32 | 1 | 5 | 16 | 1.8 | Bipolar | Bipolar Voltage Comparator | 16 | 8 | TSSOP | 0.5151 | ||||||||||||||
Small Package Single Power Supply Dual Comparator | 2 | 2 - 32 | 1 | 5 | 16 | 1.8 | Bipolar | Bipolar Voltage Comparator | 16 | 8 | TSSOP | 0.6211 | ||||||||||||||
High Performance Comparator | 1 | 5 - 32 | 7.5 | 7.5 | 40 | 0.2 | 0.2 | Bipolar | Bipolar Voltage Comparator | 16 | 8 | SOP | ||||||||||||||
High-speed Dual Comparator | 2 | 5 - 16 | 12.5 | 8 | 20 | 0.08 | Bipolar | Bipolar Voltage Comparator | 16 | 14 | SOP |
|
|
|
---|---|---|
Type | Title | Date |
Training | PDF 258 KB | |
Training | PDF 325 KB | |
Flyer | PDF 1.11 MB | |
Application Note | PDF 357 KB | |
Application Note | PDF 206 KB | |
5 items
|
Ope-Amplifier and Comparator products for General use