Title | Information |
---|---|
Package Name | Q216.24X24 |
Package Previous Code | QQC |
Package Description | 216 LEAD LQFP PACKAGE (24x24mm) |
Package Status | Active |
Package Type | LQFP |
Class | PLASTIC |
Package Code | QQC |
Category | PLASTIC |
Lead Count | 216 |
Pb (Lead) Free | Yes |
Length | 24mm |
Width | 24mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 24.00 x 24.00 x 0.00 |