Title Information
Package Description TQFP 10.00x10.00x1.40 mm 0.65mm Pitch
Package Status Active
Package Type TQFP
Class PLASTIC
Package Code PPG52
Category G
Lead Count 52
Pb (Lead) Free Yes
Length 10mm
Pb Free Category e3 Sn
Width 10mm
Thickness 1.4mm
Peak Reflow Temp 260.00°C
Pitch 0.65mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 10.0 x 10.0 x 1.4

Documentation

Type Title Date
Package Outline Drawing PDF 106 KB
Certificate PDF 170 KB
Product Change Notice PDF 299 KB
3 items