Title | Information |
---|---|
Package Name | PTSA0048KG-B |
Package Previous Code | S48GY-50-MKH1-1 |
JEITA Standard | P-TSOP(1)48-12x18-0.50 |
Package Status | Active |
Package Type | TSOP(1) |
Class | IC |
Package Code | pkg_8235 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 18mm |
Width | 12mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 18 x 12 x 1.2 |