Title | Information |
---|---|
Package Name | PRBG0588DA-A |
Package Previous Code | P588F1-127-RNE-1 |
JEITA Standard | P-BGA588-35x35-1.27 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_7766 |
Lead Count | 588 |
Pb (Lead) Free | Yes |
Length | 35mm |
Width | 35mm |
Thickness | 2.53mm |
Pkg. Dimensions (mm) | 35 x 35 x 2.53 |