Title | Information |
---|---|
Package Name | PRBG0404FA-A |
Package Previous Code | P404F1-100-KN6-1 |
JEITA Standard | P-BGA404-23x23-1.00 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_7746 |
Lead Count | 404 |
Pb (Lead) Free | Yes |
Length | 23mm |
Width | 23mm |
Thickness | 2.23mm |
Pkg. Dimensions (mm) | 23 x 23 x 2.23 |