Title | Information |
---|---|
Package Name | PRQJ0084DB-A |
Package Previous Code | CP-84 |
JEITA Standard | P-QFJ84-29.28x29.28-1.27 |
Package Status | Active |
Package Type | QFJ |
Class | IC |
Package Code | pkg_146 |
Lead Count | 84 |
Pb (Lead) Free | Yes |
Length | 29.28mm |
Width | 29.28mm |
Thickness | 4.6mm |
Pkg. Dimensions (mm) | 29.28 x 29.28 x 4.6 |