Title Information
Package Name PTSB0044GC-A
Package Previous Code TTP-44DEV
JEITA Standard P-TSOP(2)44-10.16x18.41-0.80
Package Status Active
Package Type TSOP(2)
Class IC
Package Code pkg_1086
Lead Count 44
Pb (Lead) Free Yes
Length 18.41mm
Width 10.16mm
Thickness 1.2mm
Pkg. Dimensions (mm) 18.41 x 10.16 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 71 KB
Carrier/Package PDF 74 KB
Carrier/Package PDF 331 KB
Carrier/Package PDF 124 KB
Carrier/Package PDF 130 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 25 KB
7 items