Title | Information |
---|---|
Package Description | SOIC 10.40x7.60x2.34 mm 1.27mm Pitch |
Package Status | Active |
Package Type | SOIC |
Class | PLASTIC |
Package Code | PI16 |
Category | RoHS |
Lead Count | 16 |
Pb (Lead) Free | No |
Length | 10.4mm |
Pb Free Category | e3 Sn |
Width | 7.6mm |
Thickness | 2.34mm |
Peak Reflow Temp | 260.00°C |
Pitch | 1.27mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 10.4 x 7.6 x 2.34 |
Title | Other Languages | Type | Format | File Size | Date | |
---|---|---|---|---|---|---|
Other | ||||||
Recommended Reflow Profile | – | Product/Marketing | 135 KB | |||
13" PLASTIC REEL WITH 7" HUB | – | Carrier / Package Type | 54 KB | |||
COVER TAPE | – | Carrier / Package Type | 28 KB | |||
PI/PIG 16/20, PS/PSG 16/20/24/28 & PV/PVG 48/56 SHIPPING TUBE | – | Carrier / Package Type | 26 KB | |||
PI/PIG 16 & PS/PSG 16 CARRIER TAPE | – | Carrier / Package Type | 23 KB | |||
SOIC MARKETING DRAWING (.050" PITCH) (EIAJ) | – | Package Outline Drawing | 134 KB | |||
PS/PSG/PI/PIG PACKAGE OUTLINE .300" BODY WIDTH SOIC .050" PITCH | – | Carrier / Package Type | 159 KB | |||
PI16 IPC-1752-2 v1.1 Class 6 (MCD) | – | Materials Composition Declaration | 256 KB | |||
PI16 IPC 1752-1 v1.1 Class 4 (MCD) | – | Materials Composition Declaration | 250 KB |