Title | Information |
---|---|
Package Description | DFN 2.00x3.00x0.90 mm 0.50mm Pitch |
Package Status | Active |
Package Type | DFN |
Class | PLASTIC |
Package Code | NRG8 |
Category | G |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 2mm |
Pb Free Category | e3 Sn |
Width | 3mm |
Thickness | 0.9mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 2.0 x 3.0 x 0.9 |