Title Information
Package Description VFQFPN 7.00x7.00x0.90 mm 0.50mm Pitch
Package Status Active
Package Type VFQFPN
Class PLASTIC
Package Code NLG44
Category G
Lead Count 44
Pb (Lead) Free Yes
Length 7mm
Pb Free Category e3 Sn
Width 7mm
Thickness 0.9mm
Peak Reflow Temp 260.00°C
Pitch 0.5mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 7.0 x 7.0 x 0.9

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 63 KB
2 items