Title Information
Package Description DFN 6.00x5.00x0.75 mm 1.27mm Pitch
Package Status Active
Package Type DFN
Class PLASTIC
Package Code NFT8
Category G
Lead Count 8
Pb (Lead) Free Yes
Length 6mm
Pb Free Category e3 Sn
Width 5mm
Thickness 0.75mm
Peak Reflow Temp 260.00°C
Pitch 1.27mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 6.0 x 5.0 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 233 KB
1 item