Title | Information |
---|---|
Package Description | VFQFPN 5.00x5.00x0.80 mm 0.50mm Pitch |
Package Status | Active |
Package Type | VFQFPN |
Class | PLASTIC |
Package Code | NBG32 |
Category | G |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 5mm |
Pb Free Category | e3 Sn |
Width | 5mm |
Thickness | 0.8mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.8 |
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 193 KB | |
Package Outline Drawing | PDF 193 KB | |
Package Outline Drawing | PDF 193 KB | |
Package Outline Drawing | PDF 193 KB | |
Package Outline Drawing | PDF 193 KB | |
Package Outline Drawing | PDF 202 KB | |
Package Outline Drawing | PDF 314 KB | |
Certificate | PDF 170 KB | |
8 items
|