Title Information
Package Name M8.15E
Package Previous Code MUE
Package Description 8 LEAD SOIC (150MIL)(Pb-Free)
Package Status Active
Package Type SOICN
Class PLASTIC
Package Code MUE
Category PLASTIC
Lead Count 8
Pb (Lead) Free Yes
Length 4.9mm
Width 3.91mm
Thickness 0mm
Pitch 1.27mm
Pkg. Dimensions (mm) 4.90 x 3.91 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 118 KB
1 item