Title | Information |
---|---|
Package Name | L8.3X3K |
Package Previous Code | LPI |
Package Description | 8 LEAD TDFN PACKAGE 3 x 3 mm(0.65 Pitch) |
Package Status | Active |
Package Type | TDFN |
Class | PLASTIC |
Package Code | LPI |
Category | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 3mm |
Width | 3mm |
Thickness | 0.75mm |
Pitch | 16.51mm |
Pkg. Dimensions (mm) | 3.00 x 3.00 x 0.75 |