Title Information
Package Name L34.4X6
Package Previous Code LIW
Package Description 34 Lead PQFN 4x6x1.0
Package Status Active
Package Type PQFN
Package Code LIW
Category PLASTIC
Lead Count 34
Pb (Lead) Free Yes
Length 6mm
Width 4mm
Thickness 0.95mm
Pitch 0.45mm
Pkg. Dimensions (mm) 6.00 x 4.00 x 0.95

Documentation

Type Title Date
Package Outline Drawing PDF 208 KB
1 item